Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Male, straight, 4-pin, D-coded
Connection 2
Push-Pull RJ45-Male, straight, 8-pin
Interface
Profinet
Cable
PUR Shielded Green, 2 m, drag chain compatible
Cable, note
Profinet Type C, CAT 5E by IEC 61156-6
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Ireland
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCC M414-HA78-8D-668-PS54N2-020 | BCC M414-HA78-8D-668-PS54N2-050 | |
|
117,73 EUR
List price
|
132,06 EUR
List price
|
|
| Connection 1 | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
|---|---|---|
| Connection 2 | Push-Pull RJ45-Male, straight, 8-pin | Push-Pull RJ45-Male, straight, 8-pin |
| Interface | Profinet | Profinet |
| Cable | PUR Shielded Green, 2 m, drag chain compatible | PUR Shielded Green, 5 m, drag chain compatible |
| Cable, note | Profinet Type C, CAT 5E by IEC 61156-6 | Profinet Type C, CAT 5E by IEC 61156-6 |
| Number of conductors | 4 | 4 |
| Cable temperature, fixed routing | -40...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -20...60 °C | -20...60 °C |
| Operating voltage Ub | 50 VDC | 50 VDC |
| Rated current (40 °C) | 1.0 A | 1.0 A |
| IP rating | IP68/IP20 | IP68/IP20 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported