Similar Illustration
Only CAD model download is supported
Field attachables
Connection
M12x1-Male, straight, 5-pin, B-coded
Number of connectable contacts
5
Connection cross-section
0.14...0.5 mm²
Type of wire mounting
Spring clamp terminals
Cable diameter D
5...8 mm
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Ireland
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC M475-0000-2B-000-05X550-000 | BCC M475-0000-2B-000-01X575-000 | |
|
-
List price
|
29,28 EUR
List price
|
|
| Connection | M12x1-Male, straight, 5-pin, B-coded | M12x1-Male, straight, 5-pin, B-coded |
|---|---|---|
| Number of connectable contacts | 5 | 5 |
| Connection cross-section | 0.14...0.5 mm² | 0.14...0.75 mm² |
| Type of wire mounting | Spring clamp terminals | Screw terminals |
| Cable diameter D | 5...8 mm | 5...8 mm |
| Operating voltage Ub | 125 VDC / 125 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 |
| Ambient temperature | -25...85 °C | -40...85 °C |
| Approval/Conformity |
EAC WEEE |
CE cURus WEEE |
Only CAD model download is supported