Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, straight, 5-pin, A-coded
Cable
PVC gray, 0.60 m, Drag chain compatible
Number of conductors
3
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-40...105 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Ireland
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC S4B5-0000-1A-001-VX8334-006 | BCC S4B5-0000-1A-003-YX8434-020-C009 | BCC M415-0000-1A-036-VS8334-020 | BCC M415-0000-1A-037-VS8334-020 | |
|
-
List price
|
21,53 EUR
List price
|
22,25 EUR
List price
|
22,25 EUR
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|---|
| Cable | PVC gray, 0.60 m, Drag chain compatible | TPE-V gray, 2 m | PVC Shielded gray, 2 m | PVC Shielded gray, 2 m |
| Number of conductors | 3 | 4 | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...105 °C | -50...105 °C | -20...105 °C | -20...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -25...105 °C | - | - |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K | IP67 | IP67 |
| Approval/Conformity |
EAC Ecolab WEEE |
CE Ecolab WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Special characteristics | - | Washdown | - | - |
| Switching output | - | Complementary | - | - |
Only CAD model download is supported