Products
Service & Support
Industries & Solutions
Company
Canceled

BCC0J06

BCC 0000-0000-00-134-ES68N9-10X

Bulk cables

Interface
Ethernet/IP
Cable
TPE Shielded teal, 100 m, drag chain compatible
Number of conductors
8
Conductor cross-section
26 AWG
Cable temperature, flexible routing
-40...75 °C
Do you have any questions about the product? Get in touch with us.
This product page contains information for Ireland

Quantity scale

Contact request
Key features
Interface
Ethernet/IP
Cable
TPE Shielded teal, 100 m, drag chain compatible
Number of conductors
8
Conductor cross-section
26 AWG
Cable temperature, flexible routing
-40...75 °C
Classifications
ECLASS 10.1
27-06-01-06
ECLASS 11.0
27-06-01-06
ECLASS 12.0
27-06-01-06
ECLASS 13.0
27-06-01-06
ECLASS 14.0
27-06-01-06
ECLASS 4.1
27-06-08-00
ECLASS 5.1.4
27-06-20-07
ECLASS 6.2
27-06-20-11
ECLASS 8.1
27-06-20-11
ECLASS 9.0
27-06-20-11
ECLASS 9.1
27-06-20-11
ETIM 4.0
EC001855
ETIM 5.0
EC001578
ETIM 6.0
EC001578
ETIM 7.0
EC001578
ETIM 8.0
EC001578
ETIM 9.0
EC003250
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue