Similar Illustration
Only CAD model download is supported
Sensor cables unshielded
Connection
M8x1-Male, angled, 4-pin, A-coded
Switching output
Complementary
Cable
TPE Yellow, 2 m, drag chain compatible
Number of conductors
4
Conductor cross-section
22 AWG
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Ireland
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC M324-0000-20-003-EX44T2-020 | BCC M314-0000-20-003-EX44T2-020 | |
|
10,63 EUR
List price
|
10,63 EUR
List price
|
|
| Connection | M8x1-Male, angled, 4-pin, A-coded | M8x1-Male, straight, 4-pin, A-coded |
|---|---|---|
| Switching output | Complementary | Complementary |
| Cable | TPE Yellow, 2 m, drag chain compatible | TPE Yellow, 2 m, drag chain compatible |
| Number of conductors | 4 | 4 |
| Conductor cross-section | 22 AWG | 22 AWG |
| Cable temperature, fixed routing | -50...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -25...105 °C | -25...105 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported