Similar Illustration
Only CAD model download is supported
Food & Beverage cables
Special characteristics
Washdown
Connection 1
7/8"-Female, straight, 4-pin
Connection 2
7/8"-Male, straight, 4-pin
Cable
TPE-V gray, 2 m
Number of conductors
4
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Ireland
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC C3B4-C3B4-30-304-YX84A5-020-C009 | BCC C3B4-C3B4-30-304-YX84A5-050-C009 | |
|
76,25 EUR
List price
|
102,62 EUR
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Connection 1 | 7/8"-Female, straight, 4-pin | 7/8"-Female, straight, 4-pin |
| Connection 2 | 7/8"-Male, straight, 4-pin | 7/8"-Male, straight, 4-pin |
| Cable | TPE-V gray, 2 m | TPE-V gray, 5 m |
| Number of conductors | 4 | 4 |
| Cable temperature, fixed routing | -50...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -25...105 °C | -25...105 °C |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 10.0 A | 10.0 A |
| IP rating | IP69K/IP69K | IP69K/IP69K |
| Approval/Conformity |
CE Ecolab WEEE |
CE Ecolab WEEE |
Only CAD model download is supported