Products
Service & Support
Industries & Solutions
Company
Canceled

BCS0098

BCS S42SS01-GPCFAG-S49G

Capacitive level sensors

Series
Level sensor
Installation
non-flush
Connection
Connector, M8x1-Male, 3-pin
Switching output
PNP/NPN NO/NC programmable
Switching frequency
5 Hz
Do you have any questions about the product? Get in touch with us.
This product page contains information for Ireland

Quantity scale

Contact request
Key features
Series
Level sensor
Installation
non-flush
Connection
Connector, M8x1-Male, 3-pin
Switching output
PNP/NPN NO/NC programmable
Switching frequency
5 Hz
Sensitivity
media-dependent, adjustable
Housing material
PSU
Material sensing surface
PSU
Ambient temperature
-10...105 °C
Operating voltage Ub
10...35 VDC
Approval/Conformity
CE
IP rating
IP64
Classifications
ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 12.0
27-27-42-01
ECLASS 13.0
27-27-42-01
ECLASS 14.0
27-27-42-01
ECLASS 4.1
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-08-05
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
ETIM 8.0
EC002715
ETIM 9.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue