Similar Illustration
Only CAD model download is supported
Inductive factor 1 sensors
Dimension
Ø 12 x 50 mm
Style Housing
M12x1
Installation
for flush mounting
Range
3 mm
Switching output
PNP normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Ireland
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M12MF-PSC30A-S04G | BES M12ME-PSC40A-S04G-W08 | BES M12MF1-PSC30A-S04G-W | |
|
-
List price
|
79,07 EUR
List price
|
70,98 EUR
List price
|
|
| Dimension | Ø 12 x 50 mm | Ø 12 x 50 mm | Ø 12 x 50 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 3 mm | 4 mm | 3 mm |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 2000 Hz | 2000 Hz | 2000 Hz |
| Housing material | Brass, nickel-plated | Brass, PTFE coated | Brass, PTFE coated |
| Material sensing surface | LCP/PTFE | PBT | LCP/PTFE |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -40...85 °C | -25...70 °C |
| Magnetic field immune | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) |
| IP rating | IP67 | IP68 | IP67 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA WEEE cULus |
CE UKCA cULus WEEE |
| Additional features |
Factor 1 Weld immune |
Factor 1 Extended temperature range Housing resistant to weld spatter weld-immune (magnetic field 100kA/m) |
Factor 1 Weld immune |
Only CAD model download is supported