Similar Illustration
Only CAD model download is supported
Steelface ultrasonic sensors
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Ireland
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BUS M30E0-XADX-150-S92G-S | BUS R06K1-NPX-02/015-S75G | BUS M30M1-NPX-03/025-S92K | |
|
-
List price
|
210,56 EUR
List price
|
211,80 EUR
List price
|
|
| Switching output | - | NPN normally open/normally closed (NO/NC) | NPN normally open/normally closed (NO/NC) |
|---|---|---|---|
| Connection | - | Connector, M8x1-Male, 4-pin | Connector, M12x1-Male |
| Housing material | - | ABS |
Brass, nickel-plated PBT, TPU |
| Material sensing surface | - | PU foam/Epoxy resin/Glass | PU foam/Epoxy resin/Glass |
| Range | - | 20...250 mm | 30...350 mm |
| Switching frequency | - | 25 Hz | 25 Hz |
| Approval/Conformity | - |
CE WEEE UKCA cULus |
cULus CE WEEE UKCA |
| Ambient temperature | - | -25...70 °C | -25...70 °C |
| IP rating | - | IP67 | IP67 |
| Repeat accuracy | - | ± 0.15 %FS | ± 0.15 %FS |
| Operating voltage Ub | - | 20...30 VDC | 9...30 VDC |
Only CAD model download is supported