Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company

BSP00YZ

BSP B010-HV009-P00S2B-S4-001

Pressure sensors with display

Measuring range
0...10 bar
Accuracy
±0.5 % FSO BFSL
Overload pressure
20 bar
Burst pressure
35 bar
Operating voltage Ub
18...30 VDC
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Measuring range
0...10 bar
Accuracy
±0.5 % FSO BFSL
Overload pressure
20 bar
Burst pressure
35 bar
Operating voltage Ub
18...30 VDC
Interface
IO-Link 1.1
Analog output
Analog, voltage/Analog, current selectable 4…20 mA/0…10 V
Switching output
2x PNP/NPN NO/NC selectable
Connection
Connector, M12x1-Male, 4-pin
Process connection
G 1/2" (DIN 3852)
Process connection material
PVDF
Gasket, material
FKM
Housing material
1.4301 stainless steel
PE, High-density polyethylene
Media temperature
-30...125 °C
Ambient temperature
-30...85 °C
IP rating
IP67, when threaded in
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-20-13-02
ECLASS 11.0
27-20-13-02
ECLASS 12.0
27-27-49-02
ECLASS 12.0
27-27-49-02
ECLASS 13.0
27-27-49-02
ECLASS 4.1
27-20-06-16
ECLASS 5.1.4
27-20-13-02
ECLASS 6.2
27-20-13-02
ECLASS 8.1
27-20-13-02
ECLASS 9.0
27-20-13-02
ECLASS 9.1
27-20-13-02
ETIM 4.0
EC000243
ETIM 5.0
EC000243
ETIM 6.0
EC000243
ETIM 7.0
EC000243
ETIM 8.0
EC000243
UNSPSC 11
41112410
UNSPSC 7.0901
41112410
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue