All cameras with Sony sensor IMX174
Description
The IMX174 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 2.4 megapixels. It has a Global shutter in optical 1/1.2 format and a pixel size of 5.86 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX174
-
Structure of the deviceCMOS
-
Image size1/1.2
-
Number of effective pixels1216 (H) x 1936 (W)
-
Pixel size5.86 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DNR[dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-SF5-0024ZC |
161.4 / 164.6 / 164.6 | 18 µs - 20 s | 3.4 | - | - |
|
- |
BVS CA-SF5-0024ZG |
161.4 / 164.6 / 164.6 | 18 µs - 20 s | 3.4 | - | - |
|
- |
BVS CA-GX2-0024ZC |
100.8 / 164.6 / 164.6 | 18 µs - 20 s | 5.0 | 73.4 | 45.0 |
|
|
BVS CA-GX2-0024ZG |
100.8 / 164.6 / 164.6 | 18 µs - 20 s | 5.0 | 73.7 | 45.1 |
|
|
BVS CA-SF2-0024ZC |
161.4 / 164.6 / 164.6 | 18 µs - 20 s | 3.4 | 73.1 | 45.1 |
|
|
BVS CA-SF2-0024ZG |
161.4 / 164.6 / 164.6 | 18 µs - 20 s | 3.4 | 66.4 | 45.1 |
|
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)