Double-ended cordsets
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BAM MD-VS-005-0005-02C | 90A052285 | |
|
3.051,28 INR
List price
|
2.998,80 INR
List price
|
|
| Connection 1 | RJ50-Male, straight, 10-pin | USB-A |
|---|---|---|
| Connection 2 | USB-A-Male, straight, 4-pin | RJ45 |
| Cable | TPE black, 2 m | TPE black, 2.4 m |
| Operating voltage Ub | 4.5...5.5 VDC | - |
| IP rating | IP40 | - |
| Approval/Conformity |
cULus CE WEEE UKCA |
- |
| Cable, note | - | spiral |