Login

Please login for your specific price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Services & Support
Industries & Solutions
Company
Canceled

BSP00W3

BSP B002-ZT004-A06A1A-S4-006

Pressure transmitter

Measuring range
0...2 bar
Accuracy
±0.18 % FSO BFSL
Overload pressure
10 bar
Burst pressure
15.00 bar
Operating voltage Ub
8...32 VDC
Do you have any questions about the product? Get in touch with us.
This product page contains information for India – Balluff Automation India Pvt. Ltd., Pune, Maharashtra

Quantity scale

Contact request
Key features
Measuring range
0...2 bar
Accuracy
±0.18 % FSO BFSL
Overload pressure
10 bar
Burst pressure
15.00 bar
Operating voltage Ub
8...32 VDC
Analog output
Analog, current 4…20 mA
Connection
Connector, M12x1-Male, 4-pin
Process connection
1 1/2" Tri Clamp
Process connection material
1.4404 stainless steel
Gasket, material
without, welded
Housing material
1.4404 stainless steel
Media temperature
-10...125 °C
Ambient temperature
-25...85 °C
IP rating
IP69K
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-20-13-02
ECLASS 11.0
27-20-13-02
ECLASS 12.0
27-27-49-02
ECLASS 13.0
27-27-49-02
ECLASS 14.0
27-27-49-02
ECLASS 4.1
27-20-06-16
ECLASS 5.1.4
27-20-13-02
ECLASS 6.2
27-20-13-02
ECLASS 8.1
27-20-13-02
ECLASS 9.0
27-20-13-02
ECLASS 9.1
27-20-13-02
ETIM 4.0
EC000243
ETIM 5.0
EC000243
ETIM 6.0
EC000243
ETIM 7.0
EC000243
ETIM 8.0
EC000243
ETIM 9.0
EC000243
UNSPSC 11
41112410
UNSPSC 7.0901
41112410
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue