Login

Please login for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Services & Support
Download

BCW0004

S-BCS A H

Typecode:

BCW F03EA85-XXSFNC-EP00,3-GZ01

Loading...
Dimension
33 x 2 x 850 mm
Series
F03
Installation
flush with container outer wall
Connection
Cable with connector, Binder 719, 3-pin, 0.3 m, TPU
Switching frequency
50 Hz
Interface
Special interface
Sensitivity
adjustable on base unit
Housing material
PET
PA
Material sensing surface
3M VHB 5925
Ambient temperature
0...60 °C
Operating voltage Ub
4...8 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
IP rating
IP64
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Amplifiers

Double-Ended Cordsets

ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 4.1
27-27-08-05
ECLASS 5.1.3
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926