Absolute
4 versions
|
Order code
|
Measuring range | Interface | Resolution absolute | Read distance | Operating voltage Ub | Housing material | Connection type | IP rating | Approval/Conformity | Order Code | Actions |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 0...256 mm | BiSS-C, SSI, SPI | 0.313 µm, 0.625 µm, 1.25 µm, 2 µm, 2.5 µm, 10 µm, 20 µm, 40 µm, 80 µm, 125 µm, 500 µm, 1000 µm, 2000 µm, 6000 µm, 12000 µm, 32000 µm, 64000 µm | 0.01...0.8 mm, 0.01...1.0 mm | 4.75...5.25 VDC | Connector | UKCA, CE, WEEE, cULus | |||||
| 0...8 m | SSI, BiSS-C, IO-Link | 1 µm, 2 µm, 5 µm, 10 µm, 100 µm, 200 µm, 500 µm, 1000 µm, 2000 µm, 0.9765625 µm, 0.25 µm, 0.5 µm, 20 µm, 25 µm, 50 µm, 250 µm, 2500 µm, 0.48828125 µm, 0.244140625 µm | 0.01...1.3 mm | 4.5...5.5 VDC | Metal | Cable, Connector | IP67 | UKCA, cURus, CE, WEEE | |||
| 0...48 m | BiSS-C, SSI, Mitsubishi Serial Interface, Absolute quadrature | 1 µm, 2 µm, 5 µm, 10 µm, 100 µm, 200 µm, 500 µm, 1000 µm, 2000 µm, 0.9765625 µm | 0.01...0.8 mm | 4.75...5.25 VDC, 10...30 VDC | Metal | Cable, Connector | IP67 | UKCA, cURus, CE, WEEE | |||
| 0...48 m | BiSS-C, SSI, Mitsubishi Serial Interface | 1 µm, 2 µm, 5 µm, 10 µm, 100 µm, 200 µm, 500 µm, 1000 µm, 2000 µm, 0.9765625 µm | 0.01...0.8 mm | 4.75...5.25 VDC, 10...30 VDC | Metal | Cable, Connector | IP67 | UKCA, cURus, CE, WEEE, Safety |
Edit columns
Please select which columns should be displayed.