All cameras with Sony sensor IMX342
Description
The IMX342 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 31.5 megapixels. It has a Global shutter in optical APS-C format and a pixel size of 3.45 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX342
-
Structure of the deviceCMOS
-
Image sizeAPS-C
-
Number of effective pixels4856 (H) x 6480 (W)
-
Pixel size3.45 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-SF4-0315ZC |
12 / 14.4 / 48.3 | 37 µs - 20 s | 4.9 | 69.8 | 39.6 |
|
|
BVS CA-SF4-0315ZG |
12 / 14.4 / 48.3 | 37 µs - 20 s | 4.9 | 69.8 | 39.7 |
|
|
BVS CA-SF5-0315ZC |
12 / 14.4 / 48.3 | 37 µs - 20 s | 5.0 | - | - |
|
- |
BVS CA-SF5-0315ZG |
12 / 14.4 / 48.3 | 37 µs - 20 s | 5.0 | - | - |
|
- |
BVS CA-GX2-0315ZC |
7.5 / 12 / 30.1 | 38 µs - 20 s | 6.8 | 69.6 | 39.6 |
|
|
BVS CA-GX2-0315ZG |
7.5 / 12 / 30.1 | 38 µs - 20 s | 6.8 | 69.4 | 39.6 |
|
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)