Products
Services & Support
Industries & Solutions
Company
Sensors
IMX392

All cameras with Sony sensor IMX392

Description

The IMX392 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 2.4 megapixels. It has a Global shutter in optical 1/2.3 format and a pixel size of 3.45 µm

Technical features

  • Manufacturer
    Sony
  • Sensor name
    IMX392
  • Structure of the device
    CMOS
  • Image size
    1/2.3
  • Number of effective pixels
    1216 (H) x 1936 (W)
  • Pixel size
    3.45 µm
  • ADC resolution / output
    12 bit -> 12 bit

Products

Product FPS* Exposure time Power
Consumption [W]
DR [dB] SNR [dB] Spectral
Sensitivity
EMVA 1288

BVS CA-SF5-0024BC

161.4 / 166.3 / 392 17 µs - 20 s 3.4 - - -

BVS CA-SF5-0024BG

161.4 / 166.3 / 392 17 µs - 20 s 3.4 - - -

BVS CA-SF2-0024BC

161.4 / 166.3 / 392 17 µs - 20 s - - - - - -

BVS CA-SF2-0024BG

161.4 / 166.3 / 392 17 µs - 20 s - - - - - -
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)

Sony Megapixel vs. maximum frame rate diagram

Megapixel (MP)
Maximum sensor frame rate (FPS)
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue