All cameras with Sony sensor IMX546
Description
The IMX546 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 8.1 megapixels. It has a Global shutter in optical 2/3 format and a pixel size of 2.74 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX546
-
Structure of the deviceCMOS
-
Image size2/3
-
Number of effective pixels2848 (H) x 2856 (W)
-
Pixel size2.74 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-SF5-0081AC |
46.7 / 48.8 / 91 | 9 µs - 20 s | 2.7 | - | - |
|
- |
BVS CA-SF5-0081AG |
46.7 / 48.8 / 91 | 9 µs - 20 s | 2.7 | - | - |
|
- |
BVS CA-GV1-0081AC |
71.4 / 71.4 / 163 | 6 µs - 20 s | 4.2 | 69.7 | 39.8 |
|
|
BVS CA-GV1-0081AG |
71.4 / 71.4 / 163 | 6 µs - 20 s | 4.2 | 69.7 | 39.8 |
|
|
BVS CA-GX0-0081AC |
14.5 / 25.4 / 58.3 | 10 µs - 20 s | 3.1 | 69.9 | 39.9 |
|
|
BVS CA-GX0-0081AG |
14.5 / 25.4 / 58.3 | 10 µs - 20 s | 3.1 | 69.9 | 39.7 |
|
|
BVS CA-GX2-0081AC |
29.1 / 48.8 / 91 | 9 µs - 20 s | 4.9 | 69.8 | 39.8 |
|
|
BVS CA-GX2-0081AG |
29.1 / 48.8 / 91 | 9 µs - 20 s | 4.9 | 69.8 | 39.7 |
|
|
BVS CA-SF2-0081AC |
46.7 / 48.8 / 91 | 9 µs - 20 s | 2.7 | 70.2 | 40.5 |
|
|
BVS CA-SF2-0081AG |
46.7 / 48.8 / 91 | 9 µs - 20 s | 2.7 | 70.2 | 40.4 |
|
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)