Products
Service & Support
Industries & Solutions
Company
Version 4.0
·
Last edited on 2025-07-02

Release Notes - v1.2.0

1. Introduction

In order to have an easy firmware update, the new firmware version will be available through the Balluff Update Platform. Either use the Balluff Engineering Tool (BET) or the integrated WebUI of your Network Block.

2.1. General

  • Autodetect
    To further simplify the commissioning of multiprotocol Networking Modules, the new default setting will be "Autodetect" mode.
    In this mode, the Networking Module will monitor the current network and, upon successful detection, will automatically switch to the identified fieldbus. 
    This functionality is compatible with all fieldbuses supported by the Networking Module. While "Autodetect" mode is active, users can still access the WebUI, from which they can manually set the fieldbus. Additionally, the WebUI allows users to revert the device to "Autodetect" mode at any time.
  • HTTPS is now the default
    For enhancing the security of the module HTTPs is now the default communication protocol for the WebUI and the REST API.
  • MQTTs
    MQTT traffic is now encrypted with TLS. Users can enable or disable this encryption independently of HTTPs settings via the WebUI and REST API.
  • NTP support
    The Networking Module now supports time synchronization via NTP. Users can configure a custom NTP server through the WebUI or REST API.
  • Hardware current limits for BNI XG5-5x8-xB5-x067
    All Networking Modules within the XG5 family (Advanced Line) now have the capability to configure distinct current limits for Pin 2 and Pin 4 of each I/O port, provided the pins are designated as outputs.
    This setting can be applied through the WebUI or REST API.

2.2. WebUI

  • Swagger Viewer
    Users can now view OpenAPI specifications directly in the WebUI, with the ability to use the "Try It Out" feature.
  • Show state of DI/DO in Port-View
    The WebUI now displays the state of DI/DO in the port view, allowing users to control and read back the real state of pins.
  • Write raw process data
    Users can write raw process data to any device, even without an uploaded IODD, with byte count validation.
  • Enhancements to IP settings
    Depending of the current fieldbus the user has now several more options to set the IP parameters directly from the WebUI.
    For example while the device is in Profinet a user can now set an IP address volatile/ temporary. 
    For Ethernet/IP BOOTP was added directly to the WebUI.
    For Ethernet/IP, BOOTP has been added directly to the WebUI.
  • Condition Monitoring for BNI XG5-5x8-xB5-x067
    The XG5 family (Advanced Line) now features Condition Monitoring, which aims to improve the reliability and efficiency of your operations. This feature offers real-time insights into the health of the Networking Module and the connected devcies, facilitating proactive maintenance and reducing downtime.

2.3. Profinet

  • Diagnosis Modules
    Several new diagnosis modules have been added, including Pin 1 Short Circuit Detection, Pin 4/2 Actor Warning Detection, and more.
    Also "Port Event Pending Module" and "Device Event Pending" Module is added to monitor that a device or port event is pending in the process data.

2.4. Ethernet/IP

  • Adjustable Process Data
    The user can now select from several predefined exclusive connections the one that is best suited to their application.
    The length of the process data is adjusted according to the selected connection to minimize the overhead.

2.5. EtherCAT

  • ESI for BNI XG5-5x8-xB5-x067
    The ESI files for the XG5 Networking Modules (Advanced Line) have been combined into one to make commissioning of multiple Networking Modules even easier.

2.6. Modbus/TCP

  • Initial release of Modbus/TCP
    Beside EtherCAT, Ethernet/IP and Profinet all the Networking Modules now also support the Modbus/TCP protocol.

3.1. General

  • Document links
    The links for the downloadable documents where incorrectly generated. All documents are now downloadable via the WebUI.
  • Numerous smaller Bugfixes and stability Enhancements

3.2. WebUI

  • MQTT message configuration
    Added loading/busy indicators for MQTT message configuration in the WebUI

3.3. Profinet

  • Numerous smaller Bugfixes and stability Enhancements

3.4. Ethernet/IP

  • Numerous smaller Bugfixes and stability Enhancements

3.5. EtherCAT

  • Numerous smaller Bugfixes and stability Enhancements
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue