Similar Illustration
Only CAD model download is supported
LF RFID processors (70/455 kHz)
Product group
LF (70/455 kHz)
Interface
Profibus DP Slave galvanically isolated
Supported RFID technologies
LF 70/455 kHz (BIS C )
Number of connectable R/W heads / antennas
2
Operating voltage Ub
19.2...28.8 VDC
Recommended alternative
BIS012E
Multi-frequency RFID processors (BIS V)
BIS V-6102-019-C101
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Koera – Balluff Korea Ltd., Gyeonggi-do
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BIS C-602-028-650-03-KL2 | BIS V-6102-019-C101 | |
|
-
List price
|
2,857,600 KRW
List price
|
|
| Product group | LF (70/455 kHz) | Multi-Frequency Processor |
|---|---|---|
| Interface | Profibus DP Slave galvanically isolated | - |
| Supported RFID technologies | LF 70/455 kHz (BIS C ) |
LF 125 kHz (BIS VL) LF 70/455 kHz (BIS C ) HF 13.56 MHz (BIS VM) UHF 860...930 MHz (BIS VU) |
| Number of connectable R/W heads / antennas | 2 | 4 |
| Operating voltage Ub | 19.2...28.8 VDC | 24 V DC SELV/PELV |
| Housing material | ABS | Zinc, Die casting |
| Ambient temperature | 0...60 °C | 0...60 °C |
| IP rating | IP65, with read/write head | IP65, with connector |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA cULus WEEE ETA FCC (Radio) IC (Radio) IFT KC MIC NBTC |
| Connection | Terminal strip, 19-pin |
M12x1-Male, 5-pin, B-coded M12x1-Female, 5-pin, B-coded 7/8"-Male, 5-pin |
| Interface | - | Profibus: DP Slave |
Only CAD model download is supported