Similar Illustration
Only CAD model download is supported
Square diffuse sensors with different light types
Series
Q08M
Dimension
8 x 59 x 8 mm
Interface
NPN normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
This product is part of the Classic portfolio, that means
extended availability
flexible transition period
transparent conditions
Recommended alternative
BOS026Z
Diffuse sensors
BOS Q08M-NS-KF21-00,2-S49
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Koera – Balluff Korea Ltd., Gyeonggi-do
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BOS Q08M-NS-KF21-S49 | BOS Q08M-NS-KF21-00,2-S49 | |
|
195,780 KRW
List price
|
195,780 KRW
List price
|
|
| Series | Q08M | Q08M |
|---|---|---|
| Dimension | 8 x 59 x 8 mm | 8 x 44 x 8 mm |
| Interface | NPN normally open (NO) | NPN normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, triangulation | Diffuse sensor, triangulation |
| Special optical feature | Fixed background suppression | Fixed background suppression |
| Beam characteristic | Divergent | Divergent |
| Light type | LED, red light | LED, red light |
| Light spot size | Ø 3 mm Light exit | Ø 3 mm Light exit |
| Range | 5...30 mm | 5...30 mm |
| Connection | Connector, M8x1-Male, 3-pin | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR |
| Housing material | Zinc, Die casting, nickel-plated | Zinc, Die casting, nickel-plated |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported