Products
Service & Support
Industries & Solutions
Company

BTL4JZ6

BTL PA3400-0550-B15A1010-000S92

Magnetostrictive linear position sensors in profile design

Style
Profile series
Mounting part
Mounting clamps
Housing material
Aluminium, Anodized
Magnets, number max.
1
Connection
Connector, M12x1
Do you have any questions about the product? Get in touch with us.
This product page contains information for Koera – Balluff Korea Ltd., Gyeonggi-do

Quantity scale

Contact request
Key features
Style
Profile series
Mounting part
Mounting clamps
Housing material
Aluminium, Anodized
Magnets, number max.
1
Connection
Connector, M12x1
Connection 1
M12x1
Connection 2
5-pin
Analog output
Analog, voltage 0…10 V
Measuring range
500 mm
Sampling frequency max.
1000 Hz
Resolution
≤ 183 µV min. 4 µm
Non-linearity max.
±200 µm
Repeat accuracy
≤ ± 10 µm
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...75 °C
IP rating
IP67
Approval/Conformity
CE
WEEE
UKCA
cULus
Classifications
ECLASS 10.1
27-27-07-03
ECLASS 11.0
27-27-07-03
ECLASS 12.0
27-27-43-03
ECLASS 13.0
27-27-43-03
ECLASS 14.0
27-27-43-03
ECLASS 4.1
27-27-07-03
ECLASS 5.1.4
27-27-07-03
ECLASS 6.2
27-27-07-03
ECLASS 8.1
27-27-07-03
ECLASS 9.0
27-27-07-03
ECLASS 9.1
27-27-07-03
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
ETIM 8.0
EC001852
ETIM 9.0
EC001852
UNSPSC 11
41112100
UNSPSC 7.0901
41112100
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue