BOS029C
Diffuse sensors
Typecode:
BOS R81K-NA-RH10-S4
- Series
- R81K
- Dimension
- 15 x 48.9 x 31 mm
- Interface
-
NPN normally open (NO)
normally closed (NC) - Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Triangulation
- Light type
- LED, red light
- Light spot size
- 8 x 8 mm at 100 mm
- Range
- 100 mm
- Connection
- Connector, M12x1-Male, 4-pin
- Housing material
-
ABS
PMMA - Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
cULus
UKCA
WEEE - Scope of delivery
- Mounting bracket
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-09-04
- ECLASS 11.0
- 27-27-09-04
- ECLASS 5.1.4
- 27-27-09-04
- ECLASS 6.2
- 27-27-09-04
- ECLASS 8.1
- 27-27-09-04
- ECLASS 9.0
- 27-27-09-04
- ECLASS 9.1
- 27-27-09-04
- ETIM 7.0
- EC001822
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528