- Version
- Ø 3, Standard
- Use
- for fiber optic base units BFB
- Reference base unit
- BFB 75K-001-..
- Fiber type material
- PMMA
- Cable length L
- 2 m
- Material jacket
- PE
- Ambient temperature
- -55...70 °C
- Material
- 1.4305 stainless steel
- Active surface, fibers
- Ø 0.5 mm (2x)
- Active surface, fiber arrangement
- Adjacent to one another
- IP rating
- IP65
Mandatory accessories
- ECLASS 10.1
- 27-27-36-06
- ECLASS 11.0
- 27-27-36-06
- ECLASS 4.1
- 27-27-90-03
- ECLASS 5.1.3
- 27-27-92-03
- ECLASS 5.1.4
- 27-27-92-08
- ECLASS 6.2
- 27-27-92-08
- ECLASS 8.1
- 27-27-92-08
- ECLASS 9.0
- 27-27-36-06
- ECLASS 9.1
- 27-27-36-06
- ETIM 4.0
- EC002651
- ETIM 5.0
- EC002651
- ETIM 6.0
- EC002651
- ETIM 7.0
- EC002651
- UNSPSC 11
- 41112103
- UNSPSC 7.0901
- 41112103