BAM01U2
Optics: Diaphragms, filters, lenses, deflectors
Typecode:
BAM LS-FO-002-F
345,943 KRW
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated availability
Loading...
Delivery time on request (usually: 3-4 weeks)
- Principle of operation
- Adjustable optics module
- Version
- Optics
- Use
- for fibre optics BFO M6
- Dimension
- Ø 19 x 38 mm
- Material
- Aluminium Anodized
- Material sensing surface
- Glass, anti-glare
- Sensing surface
- convex, 1 aperture
- Mounting part
- Thread M18x1
- IP rating
- IP54
- ECLASS 10.1
- 27-27-36-03
- ECLASS 11.0
- 27-27-36-03
- ECLASS 4.1
- 27-27-90-03
- ECLASS 5.1.3
- 27-27-92-03
- ECLASS 5.1.4
- 27-27-92-05
- ECLASS 6.2
- 27-27-92-05
- ECLASS 8.1
- 27-27-92-05
- ECLASS 9.0
- 27-27-36-03
- ECLASS 9.1
- 27-27-36-03
- ETIM 4.0
- EC002467
- ETIM 5.0
- EC002467
- ETIM 6.0
- EC002467
- ETIM 7.0
- EC002467
- UNSPSC 11
- 23151700
- UNSPSC 7.0901
- 23151700