Product description
Stationary ID Sensors from Balluff read barcodes, 2D codes and DMC codes precisely and reliably. They are permanently installed in the plant and, thanks to simple operation, ensure that codes are detected particularly quickly during ongoing production. Their standardized automation and IT interfaces ensure that the information read out is passed on to the PLC or IT systems. In addition, some variants have an IO-Link interface and offer you additional condition monitoring information, e.g. on vibrations or code quality. All in all, they are a unique multi-talent within optical identification.
- Application
-
Code analysis
Code reading - Barcodes
-
2/5 Industrial
2/5 Interleaved
Codabar
Code 128
Code 39
Code 93
EAN-13
EAN-8
GS1 DataBar
GS1-128
PharmaCode
UPC-A
UPC-E
MSI - 2D codes
-
Aztec Code
Data Matrix ECC 200
DotCode
GS1 Aztec Code
GS1 Data Matrix
GS1 DotCode
GS1 QR Code
Micro QR Code
PDF 417
QR code - Image resolution
- 1.2 MP(1280 x 960 pixels)
- Range
- 50...600 mm
- Field of view
- 30 x 23 mm ... 305 x 230 mm
- Light type
- LED
- Light emitter illumination
-
LED white
LED red - Interface
- IO-Link 1.1;TCP/UDP;IIoT (Gigabit Ethernet)
- Housing material
- Aluminium, Die casting, Painted
- Dimension
- 56 x 56 x 59 mm
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cULus
FCC
WEEE - Secondary features
-
Basic Statistics
Boot Cycle Counter
Device Discovery
Extreme Environment Status
Identification
Operating Hours Counter
Signal Quality Monitoring
Storage Usage Monitoring
Variant Configuration
Voltage and Current Monitoring - Secondary features for condition monitoring
-
Inclination monitoring and installation aid
Internal humidity detection
Internal temperature monitoring
Vibration monitoring
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-28-01-03
- ECLASS 11.0
- 27-28-01-03
- ECLASS 4.1
- 27-28-01-03
- ECLASS 5.1.3
- 27-28-01-03
- ECLASS 5.1.4
- 27-28-01-03
- ECLASS 6.2
- 27-28-01-03
- ECLASS 8.1
- 27-28-01-03
- ECLASS 9.0
- 27-28-01-03
- ECLASS 9.1
- 27-28-01-03
- ETIM 4.0
- EC002550
- ETIM 5.0
- EC002550
- ETIM 6.0
- EC002550
- ETIM 7.0
- EC002550
- UNSPSC 11
- 43211701
- UNSPSC 7.0901
- 43211701