Cylindrical glass fibers with straight and angled optics
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BFO 18A-XAC-SMG-30-1,5 | BFO 18A-XAC-SMG-30-1 | |
|
-
List price
|
253,110 KRW
List price
|
|
| Version | Ø 6, standard | Ø 6, standard |
|---|---|---|
| Reference base unit | BFB M18M-011-P-S4 | BFB M18M-011-P-S4 |
| Fiber type material | Glass | Glass |
| Cable length L | 1.5 m | 1 m |
| Material jacket | Silicone, on stainless steel | Silicone, on stainless steel |
| Range | 20 mm | 20 mm |
| Ambient temperature | -40...150 °C | -40...150 °C |
| Material | Brass Blackened | - |
| Active surface, fibers | Bundle Ø 3.0 mm | Bundle Ø 3.0 mm |
| Active surface, fiber arrangement | Segmented bundle | Segmented bundle |
| IP rating | IP67 | IP67 |
| Use | - | for fiber optic base units BFB |