- Version
- RS232 converter
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Digital inputs
- 2x PNP, Type 3
- Configurable inputs/outputs
- no
- Connection
- M12x1-Male, 4-pin, A-coded
- Connection for sensor
- M12x1-Female, 8-pin, A-coded
- Housing material
-
1.4404 stainless steel
PTFE - Dimension
- Ø 18 x 118 mm
- Ambient temperature
- -5...55 °C
- IP rating
- IP67, when threaded in
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
Ecolab - Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 35.2 ms
- Process data IN
- 32 bytes
- Process data OUT
- 32 bytes
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-24-26-02
- ECLASS 11.0
- 27-24-26-02
- ECLASS 4.1
- 27-25-01-01
- ECLASS 5.1.3
- 27-24-26-02
- ECLASS 5.1.4
- 27-24-26-02
- ECLASS 6.2
- 27-24-26-02
- ECLASS 8.1
- 27-24-26-02
- ECLASS 9.0
- 27-24-26-04
- ECLASS 9.1
- 27-24-26-02
- ETIM 4.0
- EC001599
- ETIM 5.0
- EC001599
- ETIM 6.0
- EC001599
- ETIM 7.0
- EC001599
- UNSPSC 11
- 39121306
- UNSPSC 7.0901
- 39121306