Login

Please login to display your specific pricing

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Service & Support
Company
Download

BFT001H

S-BFT D

Typecode:

BFT 6025-HV003-D00A0C-S4

Loading...
Measuring range
-20...80 °C
Measuring element
Pt1000
Operating voltage Ub
15...35 VDC
Switching output
2x PNP
Connection
Connector, M12x1-Male, 4-pin
Installation length from contact surface
25 mm
Process connection
G 1/2" outer
Process connection material
1.4571 stainless steel
Gasket, material
FKM
Housing material
PC/ABS
TPE-E, PC, 1.4301 stainless steel
Pressure rating max.
150 bar
Ambient temperature
-20...80 °C
IP rating
IP65, IP67
Approval/Conformity
CE
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

ECLASS 10.1
27-20-02-08
ECLASS 11.0
27-20-02-08
ECLASS 4.1
27-20-02-08
ECLASS 5.1.3
27-20-02-08
ECLASS 5.1.4
27-20-02-08
ECLASS 6.2
27-20-02-08
ECLASS 8.1
27-20-02-08
ECLASS 9.0
27-20-02-08
ECLASS 9.1
27-20-02-08
ETIM 6.0
EC002994
ETIM 7.0
EC002994
UNSPSC 11
41112105
UNSPSC 7.0901
41112105