Products
Service & Support
Industries & Solutions
Company

BCC0JAE

BCC M418-E818-8X0-723-PS58N9-200

Ethernet/Profinet cables

Connection 1
M12x1-Male, straight, 8-pin, X-coded
Connection 2
RJ45-Male, straight, 8-pin
Interface
Ethernet/IP
Cable
PUR Shielded Green, 20 m
Cable, note
Ethernet, CAT 6A
Do you have any questions about the product? Get in touch with us.
This product page contains information for Koera – Balluff Korea Ltd., Gyeonggi-do

Quantity scale

Contact request
Key features
Connection 1
M12x1-Male, straight, 8-pin, X-coded
Connection 2
RJ45-Male, straight, 8-pin
Interface
Ethernet/IP
Cable
PUR Shielded Green, 20 m
Cable, note
Ethernet, CAT 6A
Number of conductors
8
Cable temperature, fixed routing
-40...80 °C
Cable temperature, flexible routing
-30...80 °C
Operating voltage Ub
60 VDC / 48 VAC
Rated current (40 °C)
0.5 A
IP rating
IP67/IP20
Cable jacket, color
green
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue