BIC007T
Inductive couplers for signal transmission
Typecode:
BIC 1I22-P2A02-M18MN2-EPX07-050
- Function
- Signal transmission
- Signal type
- unidirectional
- Digital outputs
- 4x PNP
- Transmission distance
- 1...3 mm
- Component
- Base
- Connection
- Cable, 5 m, PUR
- Rated operating voltage Ue
- 24 VDC
- Housing material
- Nickel-plated brass, coated
- Dimension
- Ø 18 x 94 mm
- Ambient temperature
- 0...50 °C
- IP rating
- IP67
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-04-07-01
- ECLASS 11.0
- 27-04-07-01
- ECLASS 4.1
- 27-04-90-90
- ECLASS 5.1.3
- 27-04-90-90
- ECLASS 5.1.4
- 27-04-90-90
- ECLASS 6.2
- 27-04-90-90
- ECLASS 8.1
- 27-04-90-90
- ECLASS 9.0
- 27-04-07-01
- ECLASS 9.1
- 27-04-07-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 39121019
- UNSPSC 7.0901
- 39121019