Canceled

BES0197

BES 516-3029-BO-C-PU-05

Inductive proximity switches and proximity sensors

Dimension
Ø 30 x 76.5 mm
Style Housing
M30x1.5
Installation
non-flush
Range
15 mm
Switching output
PNP normally closed (NC)
Do you have any questions about the product? Get in touch with us.
This product page contains information for Lithuania – UAB INTERAUTOMATIKA, Vilnius

Quantity scale

Contact request
Key features
Dimension
Ø 30 x 76.5 mm
Style Housing
M30x1.5
Installation
non-flush
Range
15 mm
Switching output
PNP normally closed (NC)
Switching frequency
100 Hz
Housing material
Brass, nickel-plated
Material sensing surface
PA 12
Connection
Cable, 5.00 m, PUR
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP68
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue