Canceled

BIC0049

BIC 1I2-V1A18-R01K01-C01

Inductive couplers for signal transmission

Function
Signal transmission
Signal type
unidirectional
Analog outputs
4x Analog, voltage (0…10.65 V)
Transmission distance
1...3 mm
Component
Base
Do you have any questions about the product? Get in touch with us.
This product page contains information for Lithuania – UAB INTERAUTOMATIKA, Vilnius

Quantity scale

Contact request
Key features
Function
Signal transmission
Signal type
unidirectional
Analog outputs
4x Analog, voltage (0…10.65 V)
Transmission distance
1...3 mm
Component
Base
Connection
Connector, M12x1, 4-pin
Rated operating voltage Ue
24 VDC
Housing material
PET
Dimension
88 x 93 x 45 mm
Ambient temperature
0...70 °C
IP rating
IP67
Classifications
ECLASS 10.1
27-04-07-90
ECLASS 11.0
27-04-07-90
ECLASS 12.0
27-04-07-01
ECLASS 13.0
27-04-07-01
ECLASS 14.0
27-04-07-01
ECLASS 4.1
27-04-90-90
ECLASS 5.1.4
27-04-90-90
ECLASS 6.2
27-04-90-90
ECLASS 8.1
27-04-90-90
ECLASS 9.0
27-04-07-90
ECLASS 9.1
27-04-07-90
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
39121019
UNSPSC 7.0901
39121019
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue