Similar Illustration
Only CAD model download is supported
Cylinder sensors for multiple slot shapes
Slot type
variable
Dimension
33.5 x 5 x 26.2 mm
Principle of operation
Magnetic field sensor
Connection
M8x1-Male, 3-pin
Housing material
Aluminium
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Lithuania – UAB INTERAUTOMATIKA, Vilnius
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 305M-NS-C-2-S49 | BMF 305K-NS-C-2-S49-00,2 | BMF 305K-NS-C-2-SA2-S49-00,3 | |
|
50,29 EUR
List price
|
53,86 EUR
List price
|
59,92 EUR
List price
|
|
| Slot type | variable | variable | variable |
|---|---|---|---|
| Dimension | 33.5 x 5 x 26.2 mm | 33.5 x 5 x 10.5 mm | 33.5 x 5 x 10.5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M8x1-Male, 3-pin | M8x1-Male, 3-pin | M8x1-Male, 3-pin |
| Housing material | Aluminium | LCP | LCP |
| Switching output | NPN normally open (NO) | NPN normally open (NO) | NPN normally open (NO) |
| Switching frequency | 10000 Hz | 10000 Hz | 10000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Cable | - | PUR, 0.2 m | PUR, 0.3 m |
Only CAD model download is supported