Similar Illustration
Only CAD model download is supported
Through-beam sensors
Series
2K
Dimension
7.6 x 25.1 x 13 mm
Interface
PNP normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Recommended alternative
BOS0213
Through-beam sensors
BOS R020K-PO-RX11-02
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Lithuania – UAB INTERAUTOMATIKA, Vilnius
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 2K-PO-RE10-02 | BOS R020K-PO-RX11-02 | |
|
-
List price
|
130,81 EUR
List price
|
|
| Series | 2K | R020K |
|---|---|---|
| Dimension | 7.6 x 25.1 x 13 mm | 7.7 x 26.8 x 13.5 mm |
| Interface | PNP normally closed (NC) | PNP normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Through-beam sensor |
| Light type | LED, red light | LED, red light |
| Range | 0...1.2 m | 0...2 m |
| Connection | Cable, 2.00 m, PVC | Cable, 2.00 m, PVC |
| Housing material | ABS |
PC PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity | CE |
CE cULus WEEE UKCA |
| Light spot size | - | Ø 23 mm at 500 mm |
Only CAD model download is supported