BHS004T

BES 516-300-S324-S4-D

Pressure-rated inductive sensors

Dimension
Ø 12 x 50 mm
Style Housing
M12x1
Installation
for flush mounting
Range
1.5 mm
Switching output
PNP normally open (NO)
Do you have any questions about the product? Get in touch with us.
This product page contains information for Lithuania – UAB INTERAUTOMATIKA, Vilnius

Pressure-rated inductive sensors – BHS004T

The BES 516-300-S324-S4-D pressure-rated inductive sensor, order code BHS004T, has a Ø 12 x 50 mm M12x1 housing made of 1.4104 stainless steel. It is intended for flush mounting and has a sensing range of 1.5 mm. The switching output is PNP normally open (NO), with a switching frequency of 1000 Hz. The sensing surface is made of EP.

The sensor operates at 10...30 VDC and is connected via an M12x1-Male, 4-pin connector. It is suitable for ambient temperatures from -25...80 °C and has a maximum pressure rating of 350 bar. The IP rating is IP68. Approvals and conformity include CE, UKCA, cULus and WEEE.

Quantity scale

Contact request
Key features
Dimension
Ø 12 x 50 mm
Style Housing
M12x1
Installation
for flush mounting
Range
1.5 mm
Switching output
PNP normally open (NO)
Switching frequency
1000 Hz
Housing material
1.4104 stainless steel
Material sensing surface
EP
Connection
Connector, M12x1-Male, 4-pin
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...80 °C
Pressure rating max.
350 bar
IP rating
IP68
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue