Proximity sensor mounts with positive stops
for sensors Ø8 mm
fastening length 48mm and longer
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BAM MC-XA-023-D08,0-4-FXL | BAM MC-XA-023-D08,0-2-FS | |
|
20,45 EUR
List price
|
12,23 EUR
List price
|
|
| Use |
For M08 sensors for sensors Ø8 mm fastening length 48mm and longer |
For M08 sensors for sensors Ø8 mm fastening length 28mm and longer |
|---|---|---|
| Material | 1.4104 stainless steel | Brass nickel-plated |
| Dimension | Ø 19.5 x 48 mm | Ø 19.5 x 28 mm |
| Mounting part | Screws, clamps | Screws, clamps |