Canceled

BAW002M

BAW M18MI2-UAC50B-BP05-002

Inductive distance sensors

Dimension
Ø 18 x 76.5 mm
Style Housing
M18x1
Installation
for flush mounting
Range
1...5 mm
Analog output
Analog, voltage 0...10 V
Do you have any questions about the product? Get in touch with us.
This product page contains information for Luxembourg

Quantity scale

Contact request
Key features
Dimension
Ø 18 x 76.5 mm
Style Housing
M18x1
Installation
for flush mounting
Range
1...5 mm
Analog output
Analog, voltage 0...10 V
Output characteristic
falling on approach
Limit frequency –3 dB
500 Hz
Switching output
3x PNP NO programmable
Switching frequency
1000 Hz
Repeat accuracy per BWN
±8 µm
Non-linearity max.
±120 µm
Housing material
Brass, nickel plated
Material sensing surface
PBT
Connection
Cable, 5.00 m, PUR
Operating voltage Ub
15...30 VDC
Ambient temperature
-10...70 °C
IP rating
IP67
Approval/Conformity
CE
cULus
EAC
WEEE
Classifications
ECLASS 10.1
27-27-08-02
ECLASS 11.0
27-27-08-02
ECLASS 12.0
27-27-40-03
ECLASS 13.0
27-27-40-03
ECLASS 14.0
27-27-40-03
ECLASS 4.1
27-27-08-02
ECLASS 5.1.4
27-27-08-02
ECLASS 6.2
27-27-08-02
ECLASS 8.1
27-27-08-02
ECLASS 9.0
27-27-08-02
ECLASS 9.1
27-27-08-02
ETIM 4.0
EC001818
ETIM 5.0
EC001818
ETIM 6.0
EC001818
ETIM 7.0
EC001818
ETIM 8.0
EC001818
ETIM 9.0
EC001818
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue