Canceled

BES0203

BES 517-132-M3-N

Inductive sensors for hazardous areas

Dimension
120 x 40 x 40 mm
Style Housing
40x40
Installation
for flush mounting
Range
15 mm
Interface
NAMUR
Do you have any questions about the product? Get in touch with us.
This product page contains information for Luxembourg

Quantity scale

Contact request
Key features
Dimension
120 x 40 x 40 mm
Style Housing
40x40
Installation
for flush mounting
Range
15 mm
Interface
NAMUR
Switching frequency
100 Hz
Housing material
PBT
Material sensing surface
PBT
Connection
Screw terminals
Operating voltage Ub
7.7...9 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
FMS-File J.I.0R1HO.AX
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-08-02
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-08-02
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue