Canceled

BOD0017

BOD 63M-LA03-S115

Photoelectric distance sensors

Series
63M
Dimension
35 x 70 x 90 mm
Interface
Analog, voltage 0…10 V
linear increasing
2x NPN normally open (NO)
Principle of operation
Photoelectric distance sensor
Principle of optical operation
Light time-of-flight
Do you have any questions about the product? Get in touch with us.
This product page contains information for Luxembourg

Quantity scale

Contact request
Key features
Series
63M
Dimension
35 x 70 x 90 mm
Interface
Analog, voltage 0…10 V
linear increasing
2x NPN normally open (NO)
Principle of operation
Photoelectric distance sensor
Principle of optical operation
Light time-of-flight
Beam characteristic
Collimated
Light type
Laser red light
Light spot size
Ø 9 mm at 2 m
Range
200...2000 mm
Accuracy
±2 % FS
Repeat accuracy
0.075 %FS
Resolution
≤ 1.0 mm
Connection
Connector, M12x1-Male, 8-pin
Housing material
Aluminium, Die casting, Painted
Operating voltage Ub
15...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 12.0
27-27-09-16
ECLASS 13.0
27-27-09-16
ECLASS 14.0
27-27-09-16
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-08-01
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 4.0
EC001825
ETIM 5.0
EC001825
ETIM 6.0
EC001825
ETIM 7.0
EC001825
ETIM 8.0
EC001825
ETIM 9.0
EC001825
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue