Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
Ø 50 x 10 mm
Series
D50
Installation
flush with container outer wall
Connection
Cable, 2.00 m, PVC
Switching output
NPN normally open (NO)
Do you have any questions about the product?
Get in touch with us.
Šī produktu lapa satur informāciju par Latviju – SIA Interautomatika, Riga
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCS D50OO06-NSCFSC-EV02 | BCS D50OO06-NOCFSC-EV02 | |
|
100,69 EUR
List price
|
100,69 EUR
List price
|
|
| Dimension | Ø 50 x 10 mm | Ø 50 x 10 mm |
|---|---|---|
| Series | D50 | D50 |
| Installation | flush with container outer wall | flush with container outer wall |
| Connection | Cable, 2.00 m, PVC | Cable, 2.00 m, PVC |
| Switching output | NPN normally open (NO) | NPN normally closed (NC) |
| Switching frequency | 2 Hz | 2 Hz |
| Sensitivity | media-dependent, adjustable | media-dependent, adjustable |
| Function | Smart Level 50 | Smart Level 50 |
| Additional features |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
| Housing material | POM | POM |
| Material sensing surface | POM | POM |
| Ambient temperature | -10...60 °C | -10...60 °C |
| Operating voltage Ub | 10...35 VDC | 10...35 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported