Products
Service & Support
Industries & Solutions
Company

17.05.2024

Balluff adds IP69K photoelectric sensors with condition monitoring capabilities

Four new sensors grow the R254k photoelectric family to eight

Four new sensors grow the Balluff BOS R254K portfolio from four to eight. They were designed for demanding applications, especially those found in the food industry and packaging sector where aggressive media and high pressure are used for cleaning. They have Ecolab certification as well as IP67 and IP69K ratings. In addition, these sensors have passed what Balluff calls Washdown Plus testing, which simulates over 1,000 washdown cycles.

The new additions are three diffuse sensors with background suppression and one retroreflective sensor with a polarizing filter.

Diffuse sensor with background suppression

  • BOS02C2 — Laser (red light); 500 mm sensing range

  • BOS02C3 — Diffuse sensor with background suppression; LED (red light); 250 mm sensing range

  • BOS02C4 — Diffuse sensor with background suppression; LED (red light); 500 mm sensing range

Retroreflective sensor with polarizing filter

  • BOS02C0 — Retroreflective sensor with polarizing filter; laser (red light); 8 m sensing range on reflector BOS R-22

The sensors are part of Balluff’s Smart Automation and Monitoring System (SAMS). All new SAMS products, including these new photoelectric sensors, are self-monitoring, providing internal environmental data in real time via IO-Link, including:

  • Temperature

  • Humidity

  • Vibration

  • Inclination

  • Contamination

  • Function reserve

The sensor’s signal quality is displayed on LEDs on the sensor, and operating hours and time functions are available using IO-Link.

Features

  • IO-Link V1.1 (Smart Sensor Profile 2)

  • Additional functions: various operating modes also for demanding object detection (averaging, time and counting functions, dynamic switching threshold variation, preset switching thresholds, emitter LED monitoring, recording of extreme values)

  • Designed for harsh ambient conditions

  • Sensor monitors itself and its environment: temperature, humidity, vibration, inclination, contamination, function reserve

Downloads

  • Photoelectric sensors with condition monitoring
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue