Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 18 x 75 mm
Style Housing
M18x1
Installation
non-flush
Range
8 mm
Switching output
PNP NO/NC
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Mexico – Balluff Manufacturing Aguascalientes, S.A. de C.V., Jesús Gómez Portugal, Ags.
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES M18MN-PAH80F-BV05 | BES M18MP-PAH80F-BP05 | |
|
-
List price
|
152.85 USD
List price
|
|
| Dimension | Ø 18 x 75 mm | Ø 18 x 85 mm |
|---|---|---|
| Style Housing | M18x1 | M18x1 |
| Installation | non-flush | non-flush |
| Range | 8 mm | 8 mm |
| Switching output | PNP NO/NC | PNP NO/NC |
| Switching frequency | 600 Hz | 600 Hz |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Material sensing surface | PBT | PBT |
| Connection | Cable, 5.00 m, PVC | Cable, 5.00 m, PUR |
| Operating voltage Ub | 10...55 VDC | 10...55 VDC |
| Ambient temperature | -40...85 °C | -40...85 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE EAC WEEE |
CE UKCA WEEE cULus |
Only CAD model download is supported