Products
Service & Support
Industries & Solutions
Company

BSG001J

BSG TID-05-T40

Mechanical Accessories

Principle of operation
General installation accessories
Use
Tool holder Capto CC6
Material
Aluminum
Dimension
Ø 110 x 40 mm
Mounting part
Screws
Clamps
Do you have any questions about the product? Get in touch with us.
This product page contains information for Mexico – Balluff Manufacturing Aguascalientes, S.A. de C.V., Jesús Gómez Portugal, Ags.

Quantity scale

Contact request
Key features
Principle of operation
General installation accessories
Use
Tool holder Capto CC6
Material
Aluminum
Dimension
Ø 110 x 40 mm
Mounting part
Screws
Clamps
Scope of delivery
Tool holder (1x)
Feather key A 12x8x20 (1x)
Cylinder head screw M4x10 (1x)
Cylinder head screw M5x25 (3x)
Classifications
ETIM 8.0
EC004590
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue