Similar Illustration
Only CAD model download is supported
Silver Line - Network Modules in Metal Housing for Specialized Applications
Interface
Profinet
Auxiliary interfaces
8x IO-Link
Port-class
Type A (4x) + Type B (4x)
Output current max.
2 A
Fast Start-Up (FSU)
yes
This product is part of the Classic portfolio, that means
extended availability
transparent conditions
no New Design-In (NNDI)
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Mexico – Balluff Manufacturing Aguascalientes, S.A. de C.V., Jesús Gómez Portugal, Ags.
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BNI PNT-538-105-Z063 | BNI XG5-538-1B5-Z067 | |
|
484.52 USD
List price
|
676.50 USD
List price
|
|
| Interface | Profinet | Profinet / EtherNet/IP / EtherCAT / Modbus TCP |
|---|---|---|
| Auxiliary interfaces | 8x IO-Link | 8x IO-Link |
| Port-class | Type A (4x) + Type B (4x) | Type A (4x) + Type B (4x) |
| Output current max. | 2 A | 4 A |
| Fast Start-Up (FSU) | yes | - |
| Display | yes | yes |
| Operating voltage Ub | 18...30.2 VDC | 18...30 VDC |
| Connection (COM 1) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (COM 2) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (supply voltage IN) | M12x1-Male, 4-pin, T-coded | M12x1-Male, 5-pin, L-coded |
| Connection (supply voltage OUT) | M12x1-Female, 4-pin, T-coded | M12x1-Female, 5-pin, L-coded |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Digital inputs | 12x PNP, Type 3 | 12x PNP, Type 3 |
| Digital outputs | 12x PNP | 12x PNP |
| Configurable inputs/outputs | yes | yes |
| Current sum US, sensor | 12.0 A | 16 A |
| Current sum UA, actuator | 12.0 A | 16 A |
| Housing material | Die-cast zinc, nickel-plated | Die-cast zinc, nickel-plated |
| Dimension | 68 x 31.7 x 224 mm | 68 x 32 x 224 mm |
| Ambient temperature | -5...70 °C | -5...70 °C |
| IP rating | IP67 | IP67 |
| IO-Link version | 1.1 | 1.1.3 |
| Safety Hub Support | yes | yes |
| Interface IIoT | - | REST API, MQTT parsed |
| Scope of delivery | - |
Ground strap M4x6 screw |
| Not incl. in scope of delivery | - |
Part label (1x) Port cover |
Only CAD model download is supported
Only CAD model download is supported