Products
Service & Support
Industries & Solutions
Company

Handling and Assembly

A network distributor for complex tasks

Modules reducible

Whether you are bundling signals, switching pneumatics, recording and tracking data or want to display operating conditions with the SmartLight signal tower light, one network distributor used as a remote data compressor can handle such complex tasks: all the analog functions, RFID applications, the valve control, signaling and the use of remote I/O.

One IO-Link master per production segment is all you need. This lets you reduce various modules and select and deselect equipment options. This affords you great flexibility and saves you cash. At the same time, an IO-Link master is extremely powerful. It scores additional points by virtue of additional features like a display, integrated switch and web server, which make it especially user-friendly.

Handling and Assembly
1. IO-Link master 2. Fieldbus cable 3. Power cable, 7/8" 4. M8 sensor hub, 16 inputs, PNP 5. IO-Link valve interface (Festo, Bosch Rexroth) 6. IO-Link SmartLight, 3 segments 7. Industrial RFID, read/write head 8. Industrial RFID, data carrier 9. Single-ended cordset, M12 → M12, 4-conductor 10. RFID single-ended cordset, M12 → M14, shielded, 4-conductor

Downloads

  • Performance portfolio – We speak IO-Link. Worldwide – in all areas
  • Technical catalog – products for efficient automation
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue