Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M8x1-Female, angled, 3-pin, A-coded
Power indicator
Green LED
Function indicator (Pin 4)
LED yellow
Switching output
NPN normally open (NO)
Cable
PUR Yellow, 10.00 m, Drag chain compatible
Recommended successor products
BCC0J7F
Single-ended cordsets
BCC M323-0000-10-006-EX43T2-100
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Malaysia – Balluff Automation Malaysia Sdn Bhd, Puchong, Selangor
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M323-0000-10-006-PX43T2-100 | BCC M323-0000-10-006-EX43T2-100 | BCC M323-0000-10-004-PX43T2-100 | |
|
-
List price
|
147,60 MYR
List price
|
147,60 MYR
List price
|
|
| Connection | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
|---|---|---|---|
| Power indicator | Green LED | Green LED | Green LED |
| Function indicator (Pin 4) | LED yellow | LED yellow | LED yellow |
| Switching output | NPN normally open (NO) | NPN normally open (NO) | PNP normally open (NO) |
| Cable | PUR Yellow, 10.00 m, Drag chain compatible | TPE Yellow, 10 m, drag chain compatible | PUR Yellow, 10 m, drag chain compatible |
| Number of conductors | 3 | 3 | 3 |
| Conductor cross-section | 22 AWG | 22 AWG | 22 AWG |
| Cable temperature, fixed routing | -50...90 °C | -50...105 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...105 °C | -25...90 °C |
| Operating voltage Ub | 30 VDC | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K | IP67, IP69K |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported