Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, angled, 8-pin, A-coded
Connection 2
M12x1-Male, straight, 8-pin, A-coded
Cable
PUR Shielded black, 0.50 m, Drag chain compatible
Number of conductors
8
Cable temperature, fixed routing
-50...80 °C
Recommended successor products
BCC0LRE
Double-ended cordsets
BCC M428-M418-3A-349-PS0825-005
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Malaysia – Balluff Automation Malaysia Sdn Bhd, Puchong, Selangor
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BIS Z-502-PU1-00,5/M | BCC M428-M418-3A-349-PS0825-005 | |
|
-
List price
|
358,86 MYR
List price
|
|
| Connection 1 | M12x1-Female, angled, 8-pin, A-coded | M12x1-Female, angled, 8-pin, A-coded |
|---|---|---|
| Connection 2 | M12x1-Male, straight, 8-pin, A-coded | M12x1-Male, straight, 8-pin, A-coded |
| Cable | PUR Shielded black, 0.50 m, Drag chain compatible | PUR Shielded black, 0.5 m, drag chain compatible |
| Number of conductors | 8 | 8 |
| Cable temperature, fixed routing | -50...80 °C | -40...90 °C |
| Cable temperature, flexible routing | -25...80 °C | -5...90 °C |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 2.0 A | 2.0 A |
| IP rating | IP67 | IP67/IP67 |
| Approval/Conformity |
CE EAC WEEE |
CE WEEE |
Only CAD model download is supported