Products
Service & Support
Industries & Solutions
Company

Portable HF read/write units (13.56 MHz)

Our portable HF read/write units are designed for BIS M data carriers. They are outstandingly suited for use in the manual quality testing or for the documentation of the maintenance procedure. The data is transmitted via WLAN, Bluetooth or cable-connected USB port.

The handheld devices are modularly expandable with 1D or 2D barcode readers. The data is securely recorded, even in poor lighting conditions and harsh environments.

Features

  • Windows CE® V6.0 operating system
  • Different antenna variants available depending on data carrier selection
  • Range depends on antenna variant
  • Charging power supply and operating pin included in the scope of supply
  • Base device is the powerful Zebra Workabout Pro 4 Mobile Computer
  • Preinstalled Balluff software (SDK – Software Development Kit)
  • Touchscreen with large color display
  • Optional accessories: Docking station and pistol grip for ergonomic working
  • Customer-specific software on request
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue