Products
Service & Support
Industries & Solutions
Company
Canceled

BCC0AWM

C04 BEL-00-VY-003M-8

Single-ended cordsets

Connection
M12x1-Female, angled, 5-pin, A-coded
Switching output
Complementary
Cable
PVC Yellow, 0.3 m
Number of conductors
4
Conductor cross-section
18 AWG
Do you have any questions about the product? Get in touch with us.
This product page contains information for the Netherlands

Quantity scale

Contact request
Key features
Connection
M12x1-Female, angled, 5-pin, A-coded
Switching output
Complementary
Cable
PVC Yellow, 0.3 m
Number of conductors
4
Conductor cross-section
18 AWG
Operating voltage Ub
250 VDC / 250 VAC
IP rating
IP68
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-18
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue